1 Answers
    Mar 14, 2018 15:15:41 GMT 5.5

    HI!

    There are new UPS for Galaxy VX line:
    GVX500K1250HS Galaxy VX 500kVA Scalable to 1250kVA 400V, Start up 5x8 -
    GVX500K1500HS Galaxy VX 500kVA Scalable to 1500kVA 400V, Start up 5x8 -
    GVX750K1250HS Galaxy VX 750kVA Scalable to 1250kVA 400V, Start up 5x8 -
    GVX750K1500HS Galaxy VX 750kVA Scalable to 1500kVA 400V, Start up 5x8

    This new UPS are unavailable in "3Phase UPS for DC & Facilities" tool.

    Please fix it ASAP

    Apr 18, 2018 14:08:14 GMT 5.5

    Hi Rael,

    I am forwarding this to concerned team to update configurator. I will keep you posted with updates.

    Best,
    Ravi.